IESNA:LM-63-2002
[TEST]P1503950
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM6-03-LS-FS-010-XXXX-BRNZ-XX-ND (5000K-1200LM)
[LUMINAIRE]PrentaLux Fluxyn SM6 SURFACE MOUNT, DISC, NO DIFFUSER, BRONZE REFLECTOR
[MORE]LIGHT LEVEL 3 - 1200 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 5000K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1176
TILT=NONE
1 -1 1 37 1 1 1 -1.166667 -1.166667 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
524.4 522.7 522.7 519.2 515.7 510.4 503.4 494.6 485.8 477.1
464.8 452.5 436.7 422.7 408.7 394.6 377.1 361.3 338.5 310.5
278.9 245.6 208.7 171.9 135.1 100 64.9 33.3 10.5 3.5
1.8 1.8 1.8 1.8 1.8 0 0
